
SVC KIT-SEAL KIT
14559-015
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14559-015
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 5.185 |
| Outside diameter IN | 5.2550 |
| Product height in | 5.255 |
| Product height mm | 133.477 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.255 |
| Product width mm | 133.477 |
| Thickness IN | 7.000 |