32VC1000 EL ASSY-product-details

32VC1000 EL ASSY

145673HB


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in43.875
Product height mm1114.425
Product length in43.875
Product length mm1114.425
Product width in11.630
Product width mm295.402
Size3232
Sub brandAIRFLEXAirflex