Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 10 inch |
| Inertia lb-sq ft | 1570.0 |
| Item type | Clutch |
| Maximum speed RPM | 1050 |
| Size | 32 |
| Sub brand | Airflex |
| Torque at 75 psi lb-in | 415000 |