Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Single element |
| Friction width | 16 inch |
| Item type | Clutch |
| Product height in | 67.000 |
| Product height mm | 1701.800 |
| Product length in | 67.000 |
| Product length mm | 1701.800 |
| Product width in | 18.250 |
| Product width mm | 463.55 |
| Size | 51 |
| Sub brand | Airflex |