51VC1600 EL W/2 SC, HI-C SPL PAINT-product-details

51VC1600 EL W/2 SC, HI-C SPL PAINT

145835RJ


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width16 INCH16 inch
Item typeCLUTCHClutch
Product height in67.000
Product height mm1701.800
Product length in67.000
Product length mm1701.800
Product width in18.250
Product width mm463.55
Size5151
Sub brandAIRFLEXAirflex