Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Friction width | 12 inch |
| Item type | Clutch |
| Product height in | 28.500 |
| Product height mm | 723.900 |
| Product length in | 13.120 |
| Product length mm | 333.248 |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Size | 38 |
| Sub brand | Airflex |