Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Clutch brake type | VC |
| Configuration | Axial locking assembly |
| Friction width | 16 inch |
| Item type | Clutch |
| Product height in | 49.000 |
| Product height mm | 1244.600 |
| Product length in | 17.000 |
| Product length mm | 431.800 |
| Product width in | 8.000 |
| Product width mm | 203.2 |
| Size | 60 |
| Sub brand | Airflex |