Danfoss Airflex
145856C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
145856C
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | High-quality replacement partsAn exact fit for Airflex productsTwo-year warranty |
| Item type | Spare Part |
| Package contents | Straddle Seal Assembly |
| Product Height | 17.25 in |
| Product Length/Depth | 17.25 in |
| Product Type | Kits and Spare Parts |
| Product Volume | 1199.474 in³ |
| Product Width | 4.031 in |
| Sub-brand | Airflex |
| Trade Name | None |