8CB250 SH CL ASSY PCB201-product-details

8CB250 SH CL ASSY PCB201

145873AH


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeCBCB
ConfigurationSINGLE ELEMENTSingle element
Friction width2.5 INCH2.5 inch
Item typeCLUTCHClutch
Product height in12.875
Product height mm327.025
Product length in12.875
Product length mm327.025
Product width in7.750
Product width mm196.850
Size88
Sub brandAIRFLEXAirflex