8CB SHVE CL ASSY (PCB-20-product-details

8CB SHVE CL ASSY (PCB-20

145873W


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width2.5 inch
Item typeClutch
Product height in12.880
Product height mm327.152
Product length in12.880
Product length mm327.152
Product width in7.750
Product width mm196.850
Size8
Sub brandAirflex