Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | Pressure set |
| Clutch brake type | CB | CB |
| Configuration | SINGLE ELEMENT | Single element |
| Friction width | 3 INCH | 3 inch |
| Item type | CLUTCH | Clutch |
| Product height in | 15.375 | |
| Product height mm | 390.525 | |
| Product length in | 15.375 | |
| Product length mm | 390.525 | |
| Product width in | 9.750 | |
| Product width mm | 247.650 | |
| Size | 10 | 10 |
| Sub brand | AIRFLEX | Airflex |