10CB300 SHVE CL HI-CO 2.000-product-details

10CB300 SHVE CL HI-CO 2.000

145874AT


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Clutch brake applicationPressure set
Clutch brake typeCB
ConfigurationSingle element
Friction width3 inch
Item typeClutch
Product height in15.375
Product height mm390.525
Product length in15.375
Product length mm390.525
Product width in9.750
Product width mm247.650
Size10
Sub brandAirflex