
Danfoss Airflex
146152CX
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146152CX
Product specifications
Characteristic | Value |
|---|---|
| Application | Can making machines, Draglines, Power shovels, Conveyors, Power presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DBA |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DBA |
| Maximum Speed | 1300 RPM |
| Product Height | 25.25 in |
| Product Length/Depth | 25.25 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 9187.276 in³ |
| Product Weight | 550 lb |
| Product Width | 14.41 in |
| Size | 17 |
| Sub-brand | Airflex |
| Trade Name | DBA Series |