
Danfoss Airflex
146163CA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146163CA
Product specifications
Characteristic | Value |
|---|---|
| Application | Can making machines, Draglines, Power shovels, Conveyors, Power presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DBA |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DBA |
| Maximum Speed | 1500 RPM |
| Product Height | 33.998 in |
| Product Length/Depth | 33.998 in |
| Product material | Cast Iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 20088.916 in³ |
| Product Weight | 1632 lb |
| Product Width | 17.38 in |
| Size | 29 |
| Sub-brand | Airflex |
| Trade Name | DBA Series |