Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1461X4 | |
| End size 1 | -4 | -4 |
| End type 1 | AIR BRAKE CONNECTOR | Air Brake Connector |
| Hex size 1 IN | 0.563 | |
| Hex size 1 MM | 14.300 | |
| Item type | NUT | Nut |
| Material | BRASS | Brass |
| Nut type | TUBE NUT | Tube nut |
| Product height in | 0.563 | |
| Product height mm | 14.288 | |
| Product length in | 0.450 | |
| Product length mm | 11.430 | |
| Product material | BRASS | Brass |
| Product serial name | 1461 | 1461 |
| Product width in | 0.563 | |
| Product width mm | 14.288 | |
| Thread sealant | NO | No |
| Thread size 1 | 7/16-24 UNS | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975769461 |
