Danfoss Airflex
146225B-NOGEAR
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146225B-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DC | |
| Disc Quantity | 1 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DC | |
| Maximum Speed | 2400 RPM | |
| Product Height | 18.77 in | |
| Product Length/Depth | 18.77 in | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 2466.19 in³ | |
| Product Weight | 189 lb | |
| Product Width | 7 in | |
| Size | 15 | |
| Sub-brand | Airflex | |
| Trade Name | DC Series |