Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
146258
SVC KIT-FRICTION SHOE ASSY, 225DP
146258
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146258
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.690
Product height mm
119.126
Product length in
5.820
Product length mm
147.828
Product width in
5.140
Product width mm
130.556
Sub brand
AIRFLEX
Airflex