
Danfoss Airflex
146295D-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146295D-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Bottling Equipment, Power Shovels, Draglines, Conveyors, Shears, Power Presses | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DBB | |
| Disc Quantity | 1 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DBB | |
| Maximum Speed | 950 RPM | |
| Product Height | 44.75 in | |
| Product Length/Depth | 44.75 in | |
| Product material | Cast Iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 28536.516 in³ | |
| Product Weight | 1950 lb | |
| Product Width | 14.25 in | |
| Size | 38 | |
| Sub-brand | Airflex | |
| Trade Name | DBB Series |