Danfoss Airflex
146301B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146301B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DC | |
| Disc Quantity | 1 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DC | |
| Maximum Speed | 850 RPM | |
| Product Height | 23.25 in | |
| Product Length/Depth | 23.25 in | |
| Product material | Cast iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 4324.5 in³ | |
| Product Weight | 276 lb | |
| Product Width | 8 in | |
| Size | 20 | |
| Sub-brand | Airflex | |
| Trade Name | DC Series |