Danfoss Airflex
146307B-NOGEAR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146307B-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DC | |
| Disc Quantity | 1 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DC | |
| Maximum Speed | 950 RPM | |
| Product Height | 44.75 in | |
| Product Length/Depth | 44.75 in | |
| Product material | Cast iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 27034.594 in³ | |
| Product Weight | 1785 lb | |
| Product Width | 13.5 in | |
| Size | 38 | |
| Sub-brand | Airflex | |
| Trade Name | DC Series |