
Danfoss Airflex
146317B-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146317B-NOGEAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DC |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DC |
| Maximum Speed | 1850 RPM |
| Product Height | 23.25 in |
| Product Length/Depth | 23.25 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 6216.469 in³ |
| Product Weight | 350 lb |
| Product Width | 11.5 in |
| Size | 20 |
| Sub-brand | Airflex |
| Trade Name | DC Series |