Danfoss Airflex
146322GJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146322GJ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Bottling Equipment|Power Shovels|Draglines|Conveyors|Shears|Power Presses | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DBBS | |
| Disc Quantity | 2 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DBBS | |
| Maximum Speed | 2200 RPM | |
| Product Height | 28.5 in | |
| Product Length/Depth | 28.5 in | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 10949.13 in³ | |
| Product Weight | 550 lb | |
| Product Width | 13.48 in | |
| Size | 20 | |
| Static Torque - Forward | 150000 LB. IN | |
| Sub-brand | Airflex | |
| Trade Name | DBBS Series |