Danfoss Airflex
146327E-NOGEAR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146327E-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Bottling Equipment, Power Shovels, Draglines, Conveyors, Shears, Power Presses | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | DBB | |
| Disc Quantity | 2 | |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units | |
| Item type | DBB | |
| Maximum Speed | 1400 RPM | |
| Product Height | 30.63 in | |
| Product Length/Depth | 30.63 in | |
| Product material | Cast iron | |
| Product Type | Air cooled disc clutches and brakes | |
| Product Volume | 13491.271 in³ | |
| Product Weight | 935 lb | |
| Product Width | 14.38 in | |
| Size | 25 | |
| Sub-brand | Airflex | |
| Trade Name | DBB Series |