
Danfoss Airflex
146328A-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146328A-NOGEAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Bottling Equipment, Power Shovels, Draglines, Conveyors, Shears, Power Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DBBS |
| Disc Quantity | 1 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Item type | DBBS |
| Maximum Speed | 950 RPM |
| Product Height | 44.75 in |
| Product Length/Depth | 44.75 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 30438.95 in³ |
| Product Weight | 2125 lb |
| Product Width | 15.2 in |
| Size | 38 |
| Sub-brand | Airflex |
| Trade Name | DBBS Series |