Danfoss Airflex
146329GB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146329GB
Product specifications
Characteristic | Value |
|---|---|
| Application | Bottling Equipment|Power Shovels|Draglines|Conveyors|Shears|Power Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | DBBS |
| Disc Quantity | 2 |
| Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
| Inertia | 1094 lb/ft² |
| Item type | DBBS |
| Maximum Speed | 950 RPM |
| Product Height | 44.75 in |
| Product Length/Depth | 44.75 in |
| Product material | Cast iron |
| Product Type | Air cooled disc clutches and brakes |
| Product Volume | 37988.611 in³ |
| Product Weight | 3625 lb |
| Product Width | 18.97 in |
| Size | 38 |
| Static Torque - Forward | 1602233 LB.IN |
| Sub-brand | Airflex |
| Trade Name | DBBS Series |