
Danfoss Airflex
146371D-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146371D-NOGEAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands |
| Brand | Danfoss |
| Clutch-Brake Type | WCS |
| Disc Quantity | 3 |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio |
| Product Height | 30.38 in |
| Product Length/Depth | 30.38 in |
| Product Type | Water Cooled Brakes |
| Product Volume | 18569.641 in³ |
| Product Weight | 1370 lb |
| Product Width | 20.12 in |
| Size | 24 |
| Sub-brand | Airflex |
| Trade Name | WCS Series |