Danfoss Airflex
146393
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146393
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Grinding Mills, Marine Propulsion, Metal Forming Machinery, Oil Field Machinery | |
| Brand | Danfoss | |
| Certification(s) | Lloyd's Register Certification | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | VC | |
| Configuration | Dual Element | |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 10 in | |
| Inertia | 380 lb/ft² | |
| Item type | Clutch | |
| Maximum Speed | 1800 RPM | |
| Product Height | 25.5 in | |
| Product Length/Depth | 25.5 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Constricting Clutches and Brakes | |
| Product Volume | 12315.735 in³ | |
| Product Weight | 425 lb | |
| Product Width | 18.94 in | |
| Size | 16 | |
| Static Torque - Forward | 228000 LB.IN@75 PSI | |
| Sub-brand | Airflex | |
| Trade Name | VC Series |