Danfoss Airflex
146400C-NOGEAR
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146400C-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Type | WCSB | |
| Disc Quantity | 3 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Maximum Speed | 600 RPM | |
| Product Height | 56.499 in | |
| Product Length/Depth | 56.499 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 67.445 ft³ | |
| Product Weight | 10945 lb | |
| Product Width | 36.51 in | |
| Size | 48 | |
| Sub-brand | Airflex | |
| Trade Name | WCSB Series |