
Danfoss Airflex
146421AE-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146421AE-NOGEAR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Type | WCBD | |
| Disc Quantity | 1 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Product Height | 23.74 in | |
| Product Length/Depth | 23.74 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 5072.288 in³ | |
| Product Weight | 341 lb | |
| Product Width | 9 in | |
| Size | 18 | |
| Sub-brand | Airflex | |
| Trade Name | WCBD Series |