CAP SCREW, HEX HEAD
14643-007
Product specifications
Characteristic | Value | Description |
|---|
| Bolt grade | GRADE 8 | Grade 8 |
| Brand | DANFOSS | Danfoss |
| Drive design | HEX | Hex |
| Head style | HEX | Hex |
| Material | ALLOY STEEL | Alloy steel |
| Sub brand | CHAR-LYNN | Char-Lynn |
| Thread size | M8X1.25 | M8X1.25 |
| Thread type | METRIC | Metric |