
Danfoss Airflex
146432AE-NOGEAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146432AE-NOGEAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands |
| Brand | Danfoss |
| Clutch-Brake Type | WCBD |
| Disc Quantity | 1 |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio |
| Product Height | 57.09 in |
| Product Length/Depth | 57.09 in |
| Product Type | Water Cooled Brakes |
| Product Volume | 54820.889 in³ |
| Product Weight | 4062 lb |
| Product Width | 16.82 in |
| Size | 48 |
| Sub-brand | Airflex |
| Trade Name | WCBD Series |