
Danfoss Airflex
146445AB0100
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146445AB0100
Product specifications
Characteristic | Value |
|---|---|
| Application | Automatic Punching Machines, Press Brakes, Printing Machines, Shears, Stamping and Forming Presses, Woodworking Machines |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | CBC |
| Feature | Air-actuated disc clutchSpring-applied disc brakeSafe and efficient |
| Item type | Clutch and Brake |
| Product Height | 22.44 in |
| Product Length/Depth | 22.44 in |
| Product material | Gray Cast Iron |
| Product Type | Clutch and Brake Combination |
| Product Volume | 2774.58 in³ |
| Product Weight | 221 lb |
| Product Width | 5.51 in |
| Size | 35 |
| Sub-brand | Airflex |
| Trade Name | CBC Series |