Danfoss Airflex
146466G
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146466G
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs, Dynamometers, Logging equipment, Marine mooring systems, Slip clutches, Tension brakes, Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | WCB2 | |
| Disc Quantity | 2 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Maximum Speed | 1200 RPM | |
| Product Height | 30.41 in | |
| Product Length/Depth | 30.41 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 14333.906 in³ | |
| Product Weight | 700 lb | |
| Product Width | 15.5 in | |
| Size | 24 | |
| Static Torque - Forward | 200000 LB.IN@80 PSI | |
| Sub-brand | Airflex | |
| Trade Name | WCB2 Series |