Danfoss Airflex
146467Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146467Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Drilling rigs|Dynamometers|Logging equipment|Marine mooring systems|Slip clutches|Tension brakes|Unwind stands | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | WCB2 | |
| Disc Quantity | 3 | |
| Feature | Improved fluid dynamicsAbsorbs and dissipates huge thermal loads1:1 dynamic to static torque ratio | |
| Maximum Speed | 1200 RPM | |
| Product Height | 30.41 in | |
| Product Length/Depth | 30.41 in | |
| Product Type | Water Cooled Brakes | |
| Product Volume | 22194.434 in³ | |
| Product Weight | 820 lb | |
| Product Width | 24 in | |
| Size | 24 | |
| Sub-brand | Airflex | |
| Trade Name | WCB2 Series |