Danfoss Char-Lynn
14649-004
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14649-004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Can provide over 50 percent more hose lifeImproves maintenance operations efficiency - automates inspections, on-going and real-time monitoring.Reduces risk of collateral damageMaximizes uptimeProtects the environment - mitigates potential spills.Increases reliability - detects and warns of impending failure.Safeguards workersMitigates unexpected hose failures.Available in a variety of sizes | |
| Inside diameter | 2.115 in | |
| Item type | O-Rings | |
| Outside diameter | 2.446 in | |
| Product Height | 2.446 in | |
| Product Length/Depth | .119 in | |
| Product material | Nylon | |
| Product Type | Spare Part | |
| Product Volume | .712 in³ | |
| Product Width | 2.446 in | |
| Sub-brand | Char-Lynn | |
| Thickness | .1655 in | |
| Trade Name | None |