16VC600/1000 CCS COMB DL EL AS,SPEC S/C-product-details

16VC600/1000 CCS COMB DL EL AS,SPEC S/C

146497C


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationSINGLE ELEMENTSingle element
Friction width10 INCH10 inch
Item typeCLUTCHClutch
Product height in25.500
Product height mm647.700
Product length in25.500
Product length mm647.700
Product width in18.940
Product width mm481.076
Size1616
Sub brandAIRFLEXAirflex