Danfoss Airflex
146505
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
146505
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Conveyors, Flywheel Brakes, Mining Equipment, Railroad Maintenance Equipment, Tension Brakes | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | DP | |
| Dynamic Friction Force | 5700 LB | |
| Feature | Fast response time for maximum safetyLonger lifetimeSimplified maintenance | |
| Item type | Hydraulic Caliper | |
| Lining Thickness | .315 in | |
| Maximum Speed | 1800 RPM | |
| Minimum Disc Diameter | 12 in | |
| Product Height | 4.69 in | |
| Product Length/Depth | 5.14 in | |
| Product material | Cast Iron | |
| Product Type | Disc Calipers | |
| Product Volume | 140.3 in³ | |
| Product Weight | 23 lb | |
| Product Width | 5.82 in | |
| Size | 12 | |
| Static Friction Force | 3170 | |
| Sub-brand | Airflex | |
| Trade Name | DPA Series |