Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
146505A
BRAKE-CALIPER, 200DPA FRICTION PAINT
146505A
Where to buy
Export PDF
Tools
Add to comparison
146505A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.690
Product height mm
119.126
Product length in
5.140
Product length mm
130.556
Product width in
5.820
Product width mm
147.828
Size
200
200
Sub brand
AIRFLEX
Airflex