Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
146509P
CLUTCH-AIR, 76VC1600 DL EL
146509P
Tools
Add to comparison
Add to comparison
146509P
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
92.500
Product height mm
2349.500
Product length in
92.500
Product length mm
2349.500
Product width in
37.000
Product width mm
939.800
Sub brand
AIRFLEX
Airflex