Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
146531P
CLUTCH-AIR, 76VC2000 DL EL
146531P
Where to buy
Export PDF
Tools
Add to comparison
146531P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
92.500
Product height mm
2349.500
Product length in
92.500
Product length mm
2349.500
Product width in
44.920
Product width mm
1140.968
Sub brand
AIRFLEX
Airflex