Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
146585HH
COUPLING-TORQUE LIMITER, 76VC1600 EL
146585HH
Where to buy
Export PDF
Tools
Add to comparison
146585HH
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
92.500
Product height mm
2349.500
Product length in
92.500
Product length mm
2349.500
Product width in
18.710
Product width mm
475.234
Sub brand
AIRFLEX
Airflex