
Danfoss
1469X8LZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1469X8LZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Air brake systems | |
| Brand | Danfoss | |
| Certification(s) | SAE 100202BA | |
| Drop dimension | 1.39 | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .73 in | |
| Hex Size 2 | .81 in | |
| Item type | NPTF Male/Line/Hose/Tube Female 90° Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.796 in | |
| Product Length/Depth | 1.803 in | |
| Product material | Brass | |
| Product Type | 90˚ Male Elbow | |
| Product Volume | 2.633 in³ | |
| Product Weight | .26 lb | |
| Product Width | .813 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 3/8 - 18 | |
| Trade Name | Air Brake Connectors for Nylon Tubing | |
| Tube OD 1 | .41 in | |
| Tube OD 2 | .51 in | |
| UNSPSC | 40183100 | |
| UPC | 757522762618 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 200 °F | |
| Working temperature - min | -40 °F |