COMPRESSION SPRING
147041
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
147041
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | OTEVA 70 | OTEVA 70 |
| Material | OTEVA 70 | OTEVA 70 |
| Number of active Coils | 11,50 PC | |
| Remarks | N/A | |
| Size/Dimensions | L16.6XW6XH0.8 CM | |
| Spring, Inside Diameter | 25,0000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 138,3000 mm | |
| Spring, Outside Diameter | 39,0000 mm | |
| Spring, Rate | 62,500 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 7,0000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |