COMPRESSION SPRING
147058
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
147058
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | N/A |
| Number of active Coils | 7,20 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 27,0000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 89,6000 mm |
| Spring, Outside Diameter | 39,0000 mm |
| Spring, Rate | 49,140 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 6,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |