
Danfoss
1471X6X6X6Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1471X6X6X6Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| Certification(s) | SAE 100424BA |
| End Gender 3 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 3/8 IN |
| End Size 3 | 3/8 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| End Type 3 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 2 | .625 in |
| Inside diameter (bore hole size) | .312 in |
| Item type | Line/Hose/Tube /Line/Hose/Tube /NPTF Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.35 in |
| Product Length/Depth | 2.19 in |
| Product material | Brass |
| Product Type | Male Run Tee |
| Product Volume | .609 in³ |
| Product Weight | .206 lb |
| Product Width | .206 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 3 | 3/8-18 |
| Trade Name | Air Brake Connectors for Nylon Tubing |
| Tube OD 1 | .38 in |
| Tube OD 2 | .4 in |
| Tube OD 3 | .38 in |
| UNSPSC | 40183100 |
| UPC | 725975755822 |
| Working pressure | 150 Psi |
| Working temperature - max | 200 °F |
| Working temperature - min | -40 °F |