
O-RING
14720-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14720-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 3.030 |
| Outside diameter IN | 3.5360 |
| Product height in | 3.536 |
| Product height mm | 89.814 |
| Product length in | 0.140 |
| Product length mm | 3.556 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.536 |
| Product width mm | 89.814 |
| Thickness IN | 0.140 |