
Danfoss
1472X8X8X4Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1472X8X8X4Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Brand | Danfoss |
| Certification(s) | SAE 100425BA |
| End gender 1 | Female |
| End gender 2 | Female |
| End Gender 3 | Male |
| End Size 1 | 1/2 IN |
| End Size 2 | 1/2 IN |
| End Size 3 | 1/4 IN |
| End type 1 | Line/Hose/Tube |
| End type 2 | Line/Hose/Tube |
| End Type 3 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 2 | .8125 in |
| Item type | Line/Hose/Tube Female/Line/Hose/Tube Female/NPTF Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.54 in |
| Product Length/Depth | 2.3 in |
| Product material | Brass |
| Product Type | Male Branch Tee |
| Product Volume | .992 in³ |
| Product Weight | .28 lb |
| Product Width | .28 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 3 | 1/4-18 |
| Trade Name | Air Brake Connectors for Nylon Tubing |
| Tube OD 1 | .5 in |
| Tube OD 2 | .5 in |
| Tube OD 3 | .31 in |
| UNSPSC | 40183100 |
| UPC | 725975701515 |