
14781-073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14781-073
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Head style | N/A |
| Material | Carbon steel |
| Product Height | .3125 in |
| Product Length/Depth | .31 in |
| Product Type | Spare Part |
| Product Volume | .03 in³ |
| Product Weight | .85 lb |
| Product Width | .3125 in |
| Sub-brand | None |
| Thread size | 5/16-24 |
| Thread type | UNF |
| Trade Name | None |