
Danfoss Char-Lynn
14841-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
14841-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Inside diameter | 1.22 in |
| Material | Steel |
| Outside diameter | 2.48 in |
| Product Height | 2.48 in |
| Product Length/Depth | .163 in |
| Product Type | Spare Part |
| Product Volume | 1.003 in³ |
| Product Width | 2.48 in |
| Sub-brand | Char-Lynn |
| Thickness | .63 in |
| Trade Name | None |