1485
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1485
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | .65 in |
| Product Length/Depth | .227 in |
| Product Type | Spare Part |
| Product Volume | .083 in³ |
| Product Weight | .009 lb |
| Product Width | .562 in |
| Sub-brand | None |
| Trade Name | None |